Manufacturer part number: DILS 18 GBLO
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DILS 18 GBLO
Insulating Body Material | PA 4.6. GF | Temperature Range | -40°C to +163°C (260°C/10 s) | Class Of Inflammability | UL 94 V-0 |
---|---|---|---|---|---|
Reflow Solderable | yes |
This page is DIL Cases, part number DILS 18 GBLO.
You can find the detail information about specifications and dimensions on part number DILS 18 GBLO.
Configure
Basic Attributes
Optional Attributes
Part Number |
---|
DILS 16 GBLO |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
- | 100 | Quote |