Manufacturer part number: AOS 32
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
For Transistor: -
Thickness: 1 mm
Flatness: 0.01 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AOS 32
Material | AL2O3 - ceramics | Dielectric Strength | 10 kV/mm | Specific Electrical Resistance | >10¹⁴ Ω/cm |
---|---|---|---|---|---|
Thermal Conductivity | 25 W/m·K | Dielectric Constant | 9 | Linear Expansion Coefficient | ~8·10⁻⁶/K |
Thermal Resistance | 0.3 K/W [at 1 inch²; = 6.45 cm²; = TO 3 (AOS 3 G)] |
This page is Aluminium Oxide Wafers, part number AOS 32.
You can find the detail information about specifications and dimensions on part number AOS 32.
Part Number |
---|
10005927 |
10005928 |
10005930 |
10005931 |
10005932 |
AOS 93 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Transistor | Thickness | Flatness |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | - | 2.3 mm | 0.01 mm | |||
- | 1 | Quote | - | 3 mm | 0.01 mm | |||
- | 1 | Quote | TO 220 | 1.5 mm | 0.01 mm | |||
- | 1 | Quote | TO 220 | 1.6 mm | 0.01 mm | |||
- | 1 | Quote | TO 218 | 1.5 mm | 0.01 mm | |||
- | 1 | Quote | - | 1.5 mm | 0.01 mm |