Mica Wafers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GS 3
GS 3 P - SL
GS 32 P
GS 66 P
GS 218
GS 220-4
GS 220 C
GS 220 P
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
For Transistor
100 Quote TO 3
100 Quote TOP 3
100 Quote SOT 32
100 Quote TO 66
100 Quote TO 218
100 Quote TO 220
100 Quote TO 220
100 Quote TO 220

Loading...

  1. 1

Basic information

Material muskovit Dielectric Strength 5 kV Material Thickness 0.05 mm
Insulation Resistance 3·10¹⁷ Ω·cm Thermal Resistance (GS 3) 0.4 K/W

Tech Support