Manufacturer part number: SK 125 50 SA
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Surface: black anodised
Length: 50 mm
Width: 30 mm
Height: 28 mm
Thermal Resistance: 9.1 - 4.9 k/W
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SK 125 50 SA
Part Number
|
---|
SK 125 50 SA |
Part Number | Related to | Minimum order quantity | Volume Discount | Surface | Length (mm) | Width (mm) | Height (mm) | Thermal Resistance (k/W) | Plate Thickness (mm) | Way Of Fixation | For Transistor | Version | Mounting Method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | black anodised | 50 | 30 | 28 | 9.1 - 4.9 | 8 | transistor screw mounting | - | - | - |
Loading...
This page is Extruded Heat Sinks for PCB Mounting, part number SK 125 50 SA.
You can find the detail information about specifications and dimensions on part number SK 125 50 SA.
Configure
Basic Attributes
For Transistor
Version
Mounting Method
Type
Surface
Length(mm)
Width(mm)
Height(mm)
Thermal Resistance(k/W)
Plate Thickness(mm)
Way Of Fixation
Optional Attributes
Part Number |
---|
SK 104 38,1 STC |
SK 104 38,1 STIC |
SK 104 38,1 STIS |
SK 125 84 SA |
SK 126 37,5 TO220 |
SK 129 25,4 STC |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface | Length (mm) | Width (mm) | Height (mm) | Thermal Resistance (k/W) | Plate Thickness (mm) | Way Of Fixation | For Transistor | Version | Mounting Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | black anodised | 38.1 | 34.9 | 12.7 | 11 | 1.5 | transistor clip mounting | - | - | with solder pin | |||
- | 1 | Quote | black anodised | 38.1 | 34.9 | 12.7 | 11 | 1.5 | transistor clip mounting | - | - | with solder pin and insulating washer | |||
- | 1 | Quote | black anodised | 38.1 | 34.9 | 12.7 | 11 | 1.5 | transistor screw mounting | - | - | with solder pin and insulating washer | |||
- | 1 | Quote | black anodised | 84 | 30 | 28 | 9.1 - 4.9 | 8 | transistor screw mounting | - | - | - | |||
- | 1 | Quote | black anodised | 37.5 | 34.5 | 12.7 | 9.5 | 3 | transistor screw mounting | - | without solder pin, with M3 thread | - | |||
- | 1 | Quote | black anodised | 25.4 | 42 | 25 | 7.8 | 1.8 | transistor clip mounting | - | - | with solder pin, with solder pin and insulating washer, with threaded bolt M 3, brass |