Manufacturer part number: FK 222 MI
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Surface: solderable surface
Length: 33.8 mm
Width: 25.4 mm
Height: 12.7 mm
Thermal Resistance: 20 k/W
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FK 222 MI
Part Number
|
---|
FK 222 MI |
Part Number | Related to | Minimum order quantity | Volume Discount | Surface | Length (mm) | Width (mm) | Height (mm) | Thermal Resistance (k/W) | For Transistor | Version | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | solderable surface | 33.8 | 25.4 | 12.7 | 20 | TO 220 | with perforation, with solder lug for vertical installation |
Loading...
Material | aluminium |
---|
This page is Finger-shaped Heat Sinks, part number FK 222 MI.
You can find the detail information about specifications and dimensions on part number FK 222 MI.
Configure
Basic Attributes
Type
Surface
Length(mm)
Width(mm)
Height(mm)
Thermal Resistance(k/W)
For Transistor
Version
Optional Attributes
Part Number |
---|
FK 212 SA-CB |
FK 213 SA-32 |
FK 214 SA-CB |
FK 222 SA-220 |
FK 222 THF MI |
FK 225 SA-L 1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface | Length (mm) | Width (mm) | Height (mm) | Thermal Resistance (k/W) | For Transistor | Version |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | black anodised | 33 | 25.4 | 8 | 18 | TO 220, SOT 32 | with perforation, with solder lug for vertical installation | |||
- | 1 | Quote | black anodised | 18 | 25.4 | 13 | 21 | SOT 32 | without solder lug | |||
- | 1 | Quote | black anodised | 30 | 25.4 | 13 | 15 | TO 220, SOT 32 | without solder lug | |||
- | 1 | Quote | black anodised | 33.8 | 25.4 | 12.7 | 20 | TO 220 | with perforation, with solder lug for vertical installation | |||
- | 1 | Quote | solderable surface | 33.8 | 25.4 | 12.7 | 20 | TO 220 | with perforation, with solder lug for vertical installation | |||
- | 1 | Quote | black anodised | 38 | 27 | 22 | 9.9 | TO 220 | without solder lug |