Manufacturer part number: SKK 56
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Length: - mm
Width: - mm
Height: - mm
Thermal Resistance: 63 k/W
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SKK 56
Material | aluminium | Surface | etched | For Transistor | TO 5 |
---|
This page is Small Heat Sinks, part number SKK 56.
You can find the detail information about specifications and dimensions on part number SKK 56.
Part Number |
---|
SKK 510 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Width (mm) | Height (mm) | Thermal Resistance (k/W) |
---|---|---|---|---|---|---|---|---|---|
- | 100 | Quote | 12.7 | 12.7 | 10 | 44 |