U-Extruded Heat Sinks, small type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UK 14 SA-220
UK 14 SA 220 3,​2
UK 14 SA M3
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote
1 Quote
1 Quote

Loading...

  1. 1

Basic information

Surface black anodised Length(mm) 25 Width(mm) 14
Height(mm) 15 Thermal Resistance(k/W) 20 Plate Thickness(mm) 1.5

Tech Support