Manufacturer part number: VFL 8 Z
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
No. Of Contacts: 8
Surface Of Contact: tin-plated
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VFL 8 Z
Temperature Range | -55°C to +125°C | Class Of Inflammability | UL 94 V-0 | Contact Material | CuSn alloy |
---|---|---|---|---|---|
Nominal Current | 1 A | Nominal Voltage | 250V AC insulation group A, according to VDE0110 | Insulating Body Material | PC |
Test Voltage | 500 V AC | Specific Insulation Resistance | >10⁷ Ω·m | Insertion / Drawing Force | ≥0.3N to ≤0.7N per contact |
This page is Boltable Female Header, part number VFL 8 Z.
You can find the detail information about specifications and dimensions on part number VFL 8 Z.
Part Number |
---|
VFL 06 G |
VFL 08 G |
VFL 10 G |
VFL 10 Z |
VFL 26 G |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. Of Contacts | Surface Of Contact |
---|---|---|---|---|---|---|---|
- | 1 | Quote | 6 | gold-plated | |||
- | 1 | Quote | 8 | gold-plated | |||
- | 1 | Quote | 10 | gold-plated | |||
- | 1 | Quote | 10 | tin-plated | |||
- | 1 | Quote | 26 | gold-plated |