Manufacturer part number: DS 09 L
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DS 09 L
Temperature Range | -55°C to +125°C | Class Of Inflammability | UL 94 V-0 | Contact Material | Cu-alloy |
---|---|---|---|---|---|
Nominal Current | 5A (20°C) | Nominal Voltage | 125 V DC | Insulating Body Material | PBT, GF |
Test Voltage | 1000 V | Volume Resistance | ≤10 mΩ before strain, ∆R 10 mΩ after strain according to DIN 41652. part 2 (MIL-C-24308) |
This page is D-Sub standard connectors, part number DS 09 L.
You can find the detail information about specifications and dimensions on part number DS 09 L.
Configure
Basic Attributes
Optional Attributes
Part Number |
---|
DB 09 L |
DB 9 T |
DB 9 WW 3 |
DS 25 L |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
- | 1 | Quote | |||
- | 1 | Quote | |||
- | 1 | Quote | |||
- | 1 | Quote |