Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BL 5/09/Z |
BL 6/12/Z |
BL 8/16/Z |
Part Number | Related to | Minimum order quantity | Volume Discount | Temperature Range | Contact Material | Nominal Current | Nominal Voltage | Insulating Body Material | Test Voltage | No. Of Contacts | Specific Insulation Resistance | Volume Resistance | Grid (mm) | Reflow Solderable | Version | Surface Of Contact | Capacity Between Two Adjacent Contacts (pF) | Insertion / Drawing Force | Type Internal Spring | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 | Quote | -40°C to +163°C (260°C/10 s) | CuZn-alloy | 3 A | 150 V DC | PA 4.6. GF | 1500 V | 16 | >10⁷ Ω·m | ≤10 mΩ | 2.54 | yes | standard | - | ≤ 0.3 | 1.3N/0.3N | 6-fingers | |||
100 | Quote | -40°C to +163°C (260°C/10 s) | CuZn-alloy | 3 A | 150 V DC | PA 4.6. GF | 1500 V | 16 | >10⁷ Ω·m | ≤10 mΩ | 2.54 | yes | standard | - | ≤ 0.3 | 1.3N/0.3N | 6-fingers | |||
100 | Quote | -40°C to +163°C (260°C/10 s) | CuZn-alloy | 3 A | 150 V DC | PA 4.6. GF | 1500 V | 16 | >10⁷ Ω·m | ≤10 mΩ | 2.54 | yes | standard | - | ≤ 0.3 | 1.3N/0.3N | 6-fingers |
Loading...
Class Of Inflammability | UL 94 V-0 | Connection Type | THT (soldering) |
---|
Configure
Basic Attributes
Surface Of Contact
Temperature Range
Contact Material
Nominal Current
Nominal Voltage
Insulating Body Material
Test Voltage
No. Of Contacts
Specific Insulation Resistance
Volume Resistance
Grid(mm)
Reflow Solderable
Version
Capacity Between Two Adjacent Contacts(pF)
Insertion / Drawing Force
Type Internal Spring
Optional Attributes