Flat Ribbon Cable Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SBAU 10 Z

Part Number
SBAU 10 Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Temperature Range -55°C to +125°C Class Of Inflammability UL 94 V-1 Contact Material CuSn alloy
Nominal Current 1 A Nominal Voltage 250V AC insulation group A, according to VDE0110 Insulating Body Material PC
Test Voltage 500 V AC No. Of Contacts 10 Specific Insulation Resistance >10¹² Ω·m
Surface Of Contact tin-plated

This page is Flat Ribbon Cable Connector, part number SBAU 10 Z.
You can find the detail information about specifications and dimensions on part number SBAU 10 Z.

Tech Support