Manufacturer part number: MSVL 60
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSVL 60
Temperature Range | -40°C to +205°C | Class Of Inflammability | UL 94 V-0 | Version | with bolting device |
---|
This page is Guide rails, MSVL Series, part number MSVL 60.
You can find the detail information about specifications and dimensions on part number MSVL 60.
Configure
Basic Attributes
Optional Attributes
Part Number |
---|
MSVL 50 |
MSVL 70 |
MSVL 85 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
- | 1 | Quote | |||
- | 1 | Quote | |||
- | 1 | Quote |