Manufacturer part number: SL LP 1 082 4 Z
Brand: FISCHER ELEKTRONIK
Price: 0.17 €
Delivery time: 7 Days
No. Of Contacts: 4
Surface Of Contact: tin-plated
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL LP 1 082 4 Z
Temperature Range | -40°C to +163°C (260°C/10 s) | Class Of Inflammability | UL 94 V-0 | Contact Material | CuSn alloy |
---|---|---|---|---|---|
Nominal Current | 3 A | Nominal Voltage | 250 V AC | Insulating Body Material | PA 4.6. GF |
Test Voltage | 2000 V | Specific Insulation Resistance | >10⁷ Ω·m | Volume Resistance | ≤5 mΩ |
Grid(mm) | 2.54 | Connection Type | THT (soldering) | Reflow Solderable | yes |
Version | low profile |
This page is Low Profile Male Headers, part number SL LP 1 082 4 Z.
You can find the detail information about specifications and dimensions on part number SL LP 1 082 4 Z.
Part Number |
---|
SL LP 1 082 3 G |
SL LP 1 082 3 Z |
SL LP 1 082 36 G |
SL LP 1 082 5 Z |
SL LP 1 097 16 Z |
SL LP 1 097 2 G |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. Of Contacts | Surface Of Contact |
---|---|---|---|---|---|---|---|
0.20 € | 10 | 7 Days | 3 | gold-plated | |||
0.14 € | 10 | 7 Days | 3 | tin-plated | |||
2.11 € | 10 | 7 Days | 36 | gold-plated | |||
0.21 € | 10 | 7 Days | 5 | tin-plated | |||
0.61 € | 10 | 7 Days | 16 | tin-plated | |||
0.14 € | 10 | 7 Days | 2 | gold-plated |