Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SL 12 SMD 031 03 G |
SL 12 SMD 032 03 G BTR |
SL 12 SMD 058/03/G BTR |
Part Number | Related to | Minimum order quantity | Volume Discount | Contact Material | Nominal Current | Nominal Voltage | Test Voltage | No. Of Contacts | Grid (mm) | Version | Surface Of Contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
100 | Quote | CuSn alloy | 3 A | 250 V AC | 2000 V | 3 | 2.54 | male header | gold-plated | |||
100 | Quote | CuSn alloy | 3 A | 250 V AC | 2000 V | 3 | 2.54 | male header | gold-plated | |||
100 | Quote | CuSn alloy | 3 A | 250 V AC | 2000 V | 3 | 2.54 | male header | gold-plated |
Loading...
Temperature Range | -40°C to +163°C (260°C/10 s) | Class Of Inflammability | UL 94 V-0 | Insulating Body Material | PA 4.6. GF |
---|---|---|---|---|---|
Specific Insulation Resistance | >10⁷ Ω·m | Volume Resistance | ≤5 mΩ | Connection Type | SMD |
Reflow Solderable | yes |
Configure
Basic Attributes
Contact Material
Nominal Current
Nominal Voltage
Test Voltage
No. Of Contacts
Grid(mm)
Version
Surface Of Contact
Optional Attributes