Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SL 10 SMD 062 8 G B TR |
SL 12 SMD 058 8 G B TR |
SL 12 SMD 083 8 G B TR |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Contact Material | Nominal Current | Nominal Voltage | Test Voltage | No. Of Contacts | Grid (mm) | Version | Surface Of Contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
229.00 € | 250 Pieces Per Package | 1 pack | 7 Days | CuSn alloy | 3 A | 250 V AC | 2000 V | 8 | 2.54 | male header | gold-plated | |||
431.71 € | 500 Pieces Per Package | 1 pack | 7 Days | CuSn alloy | 3 A | 250 V AC | 2000 V | 8 | 2.54 | male header | gold-plated | |||
431.71 € | 500 Pieces Per Package | 1 pack | 7 Days | CuSn alloy | 3 A | 250 V AC | 2000 V | 8 | 2.54 | male header | gold-plated |
Loading...
Temperature Range | -40°C to +163°C (260°C/10 s) | Class Of Inflammability | UL 94 V-0 | Insulating Body Material | PA 4.6. GF |
---|---|---|---|---|---|
Specific Insulation Resistance | >10⁷ Ω·m | Volume Resistance | ≤5 mΩ | Connection Type | SMD |
Reflow Solderable | yes |
Configure
Basic Attributes
Contact Material
Nominal Current
Nominal Voltage
Test Voltage
No. Of Contacts
Grid(mm)
Version
Surface Of Contact
Filter by standard shipping days
Optional Attributes