Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. Of Contacts | Surface Of Contact | |
---|---|---|---|---|---|---|---|
- | 100 | Quote | 6 | gold-plated | |||
- | 100 | Quote | 8 | gold-plated | |||
- | 1 | Quote | 10 | gold-plated, tin-plated | |||
- | 100 | Quote | 10 | gold-plated | |||
- | 100 | Quote | 20 | gold-plated | |||
- | 100 | Quote | 20 | tin-plated | |||
- | 100 | Quote | 26 | gold-plated | |||
- | 100 | Quote | 26 | gold-plated | |||
- | 1 | Quote | 6 | gold-plated | |||
- | 1 | Quote | 8 | gold-plated | |||
- | 1 | Quote | 8 | tin-plated | |||
- | 1 | Quote | 10 | gold-plated | |||
- | 1 | Quote | 16 | gold-plated | |||
- | 1 | Quote | 20 | gold-plated | |||
- | 1 | Quote | 26 | gold-plated | |||
- | 1 | Quote | 34 | gold-plated | |||
- | 1 | Quote | 40 | gold-plated | |||
- | 1 | Quote | 40 | tin-plated |
Loading...
Temperature Range | -40°C to +200°C (260°C / 10s) | Class Of Inflammability | UL 94 V-0 | Contact Material | CuSn alloy |
---|---|---|---|---|---|
Nominal Current | 1 A | Nominal Voltage | 250V AC insulation group A, according to VDE0110 | Insulating Body Material | PPS |
Test Voltage | 500 V AC | Specific Insulation Resistance | >10⁷ Ω·m |