Cooling Unit Blue E Wall-mounted UL Type (3304548)

Cooling Unit Blue E Wall-mounted UL Type 3304548
  • Volume Discount

Product Details:

Manufacturer part number: 3304548

Brand: RITTAL

Price: 2,595.71

Delivery time: 7 Days


Technical Data:

Height: 1020 mm

Width: 405 mm

Depth: 358 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3304548

Part Number
3304548
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)
Depth
(mm)

2,595.71 €

1 Available 7 Days 1020405358

Loading...

  1. 1

Basic information

Model Air/air Voltage type AC Function master/slave true
With temperature control true Operating voltage at AC 50 Hz(V) 0|0 Operating voltage at AC 60 Hz(V) 0|0
Ambient temperature during operating(°C) 20-50 With heating function false

This page is Cooling Unit Blue E Wall-mounted UL Type, part number 3304548.
You can find the detail information about specifications and dimensions on part number 3304548.

Variation of this product

Part Number
3303508
3303518
3304508
3305548
3329548
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Width
(mm)
Depth
(mm)

1,980.00 €

1 Available 7 Days 620285298

2,301.43 €

1 Available 7 Days 620285298

2,304.29 €

1 Available 7 Days 1020405358

3,263.33 €

1 Available 7 Days 1020405358

4,209.84 €

1 Available 7 Days 1650405388

Tech Support