VX IT Rack (5303124)

VX IT Rack 5303124
  • Volume Discount

Product Details:

Manufacturer part number: 5303124

Brand: RITTAL

Price: 1,352.00

Delivery time: 7 Days


Technical Data:

Model: Other

Depth: 800 mm

Height: 1200 mm

Number of doors: 2

RAL-number: 7035-EV000270


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5303124

Part Number
5303124
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Depth
(mm)
Height
(mm)
Number of doors RAL-number Width
(mm)
Degree of protection (IP) Colour Demountable Material Modular spacing With backside door With front door With glazed door With roof plate With sidewall Surface finishing Material quality Surface protection Mounting level
(mm)
Mounting level
(cm)
With earthing Max. load capacity
(kg)
Number of height units
(HE)
Number of height units Type of profile rail Type of ventilation

1,352.00 €

1 Available 7 Days Other800120027035-EV000270800OtherGreyfalseSteelOthertruetruetruetruefalsePowder coating--Front and rear-false800024-NoneNone

Loading...

  1. 1

This page is VX IT Rack, part number 5303124.
You can find the detail information about specifications and dimensions on part number 5303124.

Variation of this product

Part Number
5303114
5303134
5303154
5304116
5304126
5305124
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Model Depth
(mm)
Height
(mm)
Number of doors RAL-number Width
(mm)
Degree of protection (IP) Colour Demountable Material Modular spacing With backside door With front door With glazed door With roof plate With sidewall Surface finishing Material quality Surface protection Mounting level
(mm)
Mounting level
(cm)
With earthing Max. load capacity
(kg)
Number of height units
(HE)
Number of height units Type of profile rail Type of ventilation

1,537.14 €

1 Available 7 Days --1200--800---Steel-------OtherPrimed--------

1,253.78 €

1 Available 7 Days Other800120027035-EV000270800OtherGreyfalseAluminiumOthertruetruetruetruefalsePowder coating--Front and rear-false800024-NoneNone

1,787.14 €

1 Available 7 Days Other800120027035-EV000270800OtherGreyfalseSteelOthertruetruetruetruetruePowder coating--Front and rear-false800024-NoneNone

1,590.00 €

1 Available 7 Days --1200--800---Steel-------OtherPrimed--------

1,399.67 €

1 Available 7 Days Other1000120027035-EV000270800OtherGreyfalseSteelOthertruetruetruetruefalsePowder coating--Front and rear-false1500024-NoneNone

1,487.14 €

1 Available 7 Days Other800180027035-EV000270800OtherGreyfalseSteelOthertruetruetruetruefalsePowder coating--Front and rear-false800038-NoneNone

Tech Support