Manufacturer part number: 5306190
Brand: RITTAL
Price: 1,029.89 €
Delivery time: 7 Days
Depth: 600 mm
Height: 2000 mm
Width: 800 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5306190
Model | Other | Number of doors | 2 | RAL-number | 7035-EV000270 |
---|---|---|---|---|---|
Degree of protection (IP) | Other | Colour | Grey | Demountable | false |
Material | Aluminium | Modular spacing | Other | With backside door | true |
With front door | true | With glazed door | true | With roof plate | true |
With sidewall | false | Surface finishing | Powder coating | Mounting level | Front and rear |
With earthing | false | Number of height units | 0 | Type of profile rail | None |
Type of ventilation | None |
This page is VX IT, Solid, Empty Enclosure, part number 5306190.
You can find the detail information about specifications and dimensions on part number 5306190.
Part Number |
---|
5307190 |
5308190 |
5309190 |
5325190 |
5326190 |
5327190 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Depth (mm) | Height (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|
1,126.67 € | 1 | Available | 7 Days | 800 | 2000 | 800 | ||
1,077.56 € | 1 | Available | 7 Days | 1000 | 2000 | 600 | ||
1,110.78 € | 1 | Available | 7 Days | 1000 | 2000 | 800 | ||
769.90 € | 1 | Available | 7 Days | 600 | 800 | 600 | ||
791.56 € | 1 | Available | 7 Days | 600 | 1200 | 600 | ||
940.33 € | 1 | Available | 7 Days | 600 | 1800 | 600 |