Manufacturer part number: 5381830
Brand: RITTAL
Price: 1,211.89 €
Delivery time: 7 Days
Depth: 1200 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5381830
Model | Other | Height(mm) | 2000 | Width(mm) | 300 |
---|---|---|---|---|---|
Colour | Other | Material | Aluminium | Suitable for cable patch | false |
Suitable for enclosure building width(mm) | - | Suitable for aeration/de-aeration | false | Suitable for enclosure building depth(mm) | - |
Suitable for outdoor set-up | false |
This page is VX IT Cable Management Enclosure, part number 5381830.
You can find the detail information about specifications and dimensions on part number 5381830.
Part Number |
---|
5380830 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Depth (mm) |
---|---|---|---|---|---|---|
1,161.33 € | 1 | Available | 7 Days | 1000 |