Manufacturer part number: 8084000
Brand: RITTAL
Price: 882.55 €
Delivery time: 7 Days
Depth: 400 mm
Height: 1800 mm
Number of doors: 1
RAL-number: 7035-EV000270
Width: 1000 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8084000
Part Number
|
---|
8084000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Depth (mm) | Height (mm) | Number of doors | RAL-number | Width (mm) | Degree of protection (IP) | Impact strength | Colour | Material | Degree of protection (NEMA) | Surface finishing | Suitable for outdoor set-up | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
882.55 € | 1 | Available | 7 Days | 400 | 1800 | 1 | 7035-EV000270 | 1000 | IP55 | IK10 | Grey | Steel | NEMA 12 | Powder coating | false |
Loading...
Number of locks | 1 | Floor installation possible | true | Mounting plate depth-adjustable | true |
---|---|---|---|---|---|
Tackable | true | Wall fastening possible | false | With backside door | false |
With glazed door | false | With mounting plate | true | Pitched roof | false |
With ventilation door | false | Material quality | Other | Wall build in | false |
Suitable for metrical mounting | false | EMC-version | false | Pole fastening | false |
This page is VX Baying Enclosure System, part number 8084000.
You can find the detail information about specifications and dimensions on part number 8084000.
Configure
Part Number |
---|
8005000 |
8006000 |
8080000 |
8204000 |
8205000 |
8206000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Depth (mm) | Height (mm) | Number of doors | RAL-number | Width (mm) | Degree of protection (IP) | Impact strength | Colour | Material | Degree of protection (NEMA) | Surface finishing | Suitable for outdoor set-up |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,029.89 € | 1 | Available | 7 Days | 500 | 2000 | 2 | 7035-EV000270 | 1000 | IP55 | IK10 | Grey | Steel | NEMA 12 | Powder coating | false | ||
1,044.33 € | 1 | Available | 7 Days | 600 | 2000 | 2 | 7035-EV000270 | 1000 | IP55 | IK10 | Grey | Steel | NEMA 12 | Powder coating | false | ||
940.33 € | 1 | Available | 7 Days | 400 | 1800 | 2 | 7035-EV000270 | 1000 | IP55 | IK10 | Grey | Steel | NEMA 12 | Powder coating | false | ||
1,122.34 € | 1 | Available | 7 Days | 400 | 2000 | 2 | 7035-EV000270 | 1200 | IP55 | IK10 | Grey | Steel | NEMA 12 | Powder coating | false | ||
1,136.78 € | 1 | Available | 7 Days | 500 | 2000 | 2 | 7035-EV000270 | 1200 | IP55 | IK10 | Grey | Steel | NEMA 12 | Powder coating | false | ||
1,159.89 € | 1 | Available | 7 Days | 600 | 2000 | 2 | 7035-EV000270 | 1200 | IP55 | IK10 | Grey | Steel | NEMA 12 | Powder coating | false |