VX Electronic Enclosure (8418000)

VX Electronic Enclosure 8418000
  • Volume Discount

Product Details:

Manufacturer part number: 8418000

Brand: RITTAL

Price: 790.11

Delivery time: 7 Days


Technical Data:

Depth: 800 mm

Height: 1600 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8418000

Part Number
8418000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Depth
(mm)
Height
(mm)

790.11 €

1 Available 7 Days 8001600

Loading...

  1. 1

Basic information

Number of doors 0 Number of locks 1 RAL-number 7035-EV000270
Width(mm) 600 Degree of protection (IP) Other Impact strength -
Colour Grey Floor installation possible false Material Steel
Mounting plate depth-adjustable false Tackable false Wall fastening possible false
With backside door true With glazed door false With mounting plate false
Pitched roof false Surface finishing Powder coating With ventilation door false
Material quality Other Wall build in false Suitable for metrical mounting false
EMC-version false Pole fastening false Suitable for outdoor set-up false

This page is VX Electronic Enclosure, part number 8418000.
You can find the detail information about specifications and dimensions on part number 8418000.

Variation of this product

Part Number
8410000
8430000
8438000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Depth
(mm)
Height
(mm)

687.84 €

1 Available 7 Days 6001600

824.78 €

1 Available 7 Days 6002000

972.11 €

1 Available 7 Days 8002000

Tech Support