Manufacturer part number: 8609212
Brand: RITTAL
Price: 117.71 €
Delivery time: 7 Days
Suitable for enclosure building depth: 500 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8609212
RAL-number | Grey | Construction type | Individual part | Colour | Grey |
---|---|---|---|---|---|
Material | Steel | With lock | false | Suitable for enclosure building width(mm) | - |
Surface finishing | Powder coating | For internal separation form 4b | false | For internal separation form 4a | false |
With cable entry | false | Number of height units | 0 | For internal separation form 2b | false |
For internal separation form 2a | false | For internal separation form 3a | false | For internal separation form 3b | false |
This page is VX Divider Panel Module Plates, part number 8609212.
You can find the detail information about specifications and dimensions on part number 8609212.
Part Number |
---|
8609210 |
8609211 |
8609213 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Suitable for enclosure building depth (mm) |
---|---|---|---|---|---|---|
113.23 € | 1 | Available | 7 Days | 500 | ||
123.84 € | 1 | Available | 7 Days | 600 | ||
131.46 € | 1 | Available | 7 Days | 600 |