Manufacturer part number: 5301246
Brand: RITTAL
Price: 358.40 €
Delivery time: 7 Days
Suitable for enclosure building depth: 800 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5301246
RAL-number | 7035-EV000270 | Colour | Grey | Material | Steel |
---|---|---|---|---|---|
With lock | false | Suitable as side panel | true | Suitable for enclosure building width(mm) | - |
Surface finishing | Powder coating | Suitable as rear panel | false | With cable entry | false |
Number of height units | 0 |
This page is Side Panel Vertically Divided, part number 5301246.
You can find the detail information about specifications and dimensions on part number 5301246.
Part Number |
---|
5301236 |
5301242 |
5301243 |
5301244 |
5301245 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Suitable for enclosure building depth (mm) |
---|---|---|---|---|---|---|
393.90 € | 1 | Available | 7 Days | 1000 | ||
395.40 € | 1 | Available | 7 Days | 1200 | ||
380.47 € | 1 | Available | 7 Days | 800 | ||
402.86 € | 1 | Available | 7 Days | 1000 | ||
398.38 € | 1 | Available | 7 Days | 1200 |