VX Side Panel【2 Pieces Per Package】 (8105245)

VX Side Panel 8105245
  • Volume Discount

Product Details:

Manufacturer part number: 8105245

Brand: RITTAL

Price: 173.99

Delivery time: 7 Days


Technical Data:

RAL-number: 7035-EV000270

Colour: Grey

Material: Steel

Suitable for enclosure building depth: 500 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8105245

Part Number
8105245
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RAL-number Colour Material Suitable for enclosure building depth
(mm)

173.99 €

2 Pieces Per Package

1 pack Available 7 Days 7035-EV000270GreySteel500

Loading...

  1. 1

Basic information

With lock false Suitable as side panel true Suitable for enclosure building width(mm) -
Surface finishing Powder coating Suitable as rear panel false With cable entry false
Number of height units 0

This page is VX Side Panel, part number 8105245.
You can find the detail information about specifications and dimensions on part number 8105245.

Variation of this product

Part Number
8100245
8102245
8104245
8106245
8108245
8115245
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RAL-number Colour Material Suitable for enclosure building depth
(mm)

264.54 €

2 Pieces Per Package

1 pack Available 7 Days 7035-EV000270GreySteel1000

558.03 €

2 Pieces Per Package

1 pack Available 7 Days 7035-EV000270GreySteel1200

155.62 €

2 Pieces Per Package

1 pack Available 7 Days 7035-EV000270GreySteel400

187.25 €

2 Pieces Per Package

1 pack Available 7 Days 7035-EV000270GreySteel600

224.86 €

2 Pieces Per Package

1 pack Available 7 Days 7035-EV000270GreySteel800

136.97 €

2 Pieces Per Package

1 pack Available 7 Days 7035-EV000270GreySteel500

Tech Support