Manufacturer part number: 3201800
Brand: RITTAL
Price: 963.44 €
Delivery time: 7 Days
Width: 600;1200 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3201800
Voltage type | AC | Operating voltage at AC 50 Hz(V) | 0|0 | Operating voltage at DC(V) | 0|0 |
---|---|---|---|---|---|
Operating voltage at AC 60 Hz(V) | 0|0 | Sort of temperature control | Base controller | Cooling capacity, usable at 35 °C(W) | - |
Function master/slave | true |
This page is Climate Control Door Cooling Module, part number 3201800.
You can find the detail information about specifications and dimensions on part number 3201800.
Part Number |
---|
3201810 |
3201820 |
3201830 |
3201840 |
3201850 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) |
---|---|---|---|---|---|---|
990.89 € | 1 | Available | 7 Days | 600;1200 | ||
1,068.89 € | 1 | Available | 7 Days | 800 | ||
1,096.33 € | 1 | Available | 7 Days | 800 | ||
990.89 € | 1 | Available | 7 Days | 600;1200 | ||
989.44 € | 1 | Available | 7 Days | 600;1200 |