EPIC® SIGNAL R 3.0 A (75009713)

EPIC® SIGNAL R 3.0 A 75009713

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® SIGNAL R 3.0 A 75009713
  • EPIC® SIGNAL R 3.0 A 75009713
  • EPIC® SIGNAL R 3.0 A 75009713
  • EPIC® SIGNAL R 3.0 A 75009713
  • EPIC® SIGNAL R 3.0 A 75009713
  • EPIC® SIGNAL R 3.0 A 75009713
  • EPIC® SIGNAL R 3.0 A 75009713
  • EPIC® SIGNAL R 3.0 A 75009713
  • EPIC® SIGNAL R 3.0 A 75009713
  • EPIC® SIGNAL R 3.0 A 75009713
  • EPIC® SIGNAL R 3.0 A 75009713
  • Volume Discount

Product Details:

Manufacturer part number: 75009713

Brand: LAPP

Price: 19.28

Delivery time: 5 Days


Technical Data:

Thread size M: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

75009713

Part Number
75009713
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size M
(mm)

19.28 €

1 Available 5 Days 12

Loading...

  1. 1

Basic information

Type of housing Straight Pollution degree 3 Material housing Zinc
Material of contact surface Gold With protective conductor false Contact type Pin
Locking mechanism Swivel Type of electric connection Soldering connection Diameter connector(mm) 23
Ambient temperature(°C) -25|125 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 1|1 Connectable conductor cross section multi-wired(mm²) 1|1
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 1|1 Rated voltage(V) 100 Coating housing Other
Connectable conductor cross section solid-core(mm²) 1|1 Rated current In(A) 7

This page is EPIC® SIGNAL R 3.0 A, part number 75009713.
You can find the detail information about specifications and dimensions on part number 75009713.

Variation of this product

Part Number
75009703
75009705
75009707
75009709
75009711
75009712
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size M
(mm)

23.97 €

1 Available 5 Days 12

31.53 €

1 Available 5 Days 12

27.50 €

1 Available 5 Days 17

35.05 €

1 Available 5 Days 17

14.18 €

1 Available 5 Days 12

25.77 €

1 Available 5 Days 12

Tech Support