Manufacturer part number: 61723365
Brand: LAPP
Price: 0.10 €
Delivery time: 5 Days
Overall Length: 200 mm
Width: 3.5 mm
Max. bundle diameter: 50 mm
Min. holding force: 180 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61723365
Color | Blue | Band closure | EV009884zunge/-nase | Halogen free | true |
---|---|---|---|---|---|
Material quality | Polyamide (PA) | Model | Internal toothing | Solvable fastener | false |
Text strip | None | UL approval | false | UV-stable acc. ASTM D6779 | false |
Transparent | false | Surface protection | Untreated | VG approval | false |
Inflammability class of insulation material acc. with UL94 | V2 | MIL approval | false | Reflective (fluorescent) | false |
Type of fastening | None |
This page is Detectable Cable ties, part number 61723365.
You can find the detail information about specifications and dimensions on part number 61723365.
Part Number |
---|
61723364 |
61723366 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Width (mm) | Max. bundle diameter (mm) | Min. holding force (N) |
---|---|---|---|---|---|---|---|---|---|
0.07 € | 100 | Available | 5 Days | 140 | 3.5 | 32 | 180 | ||
0.20 € | 100 | Available | 5 Days | 290 | 4.5 | 78 | 220 |