Manufacturer part number: 61813098
Brand: LAPP
Price: 2.85 €
Delivery time: 5 Days
Overall Length: 840 mm
Width: 7.9 mm
Max. bundle diameter: 254 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61813098
Material | Other | Band closure | Ball latch | Halogen free | false |
---|---|---|---|---|---|
Material quality | Stainless steel 316 (V4A) | Model | Without toothing | Solvable fastener | false |
Text strip | None | UL approval | true | UV-stable acc. ASTM D6779 | false |
Transparent | false | Surface protection | Plastic-coated | VG approval | false |
Inflammability class of insulation material acc. with UL94 | Other | MIL approval | false | Reflective (fluorescent) | false |
Type of fastening | None |