EPIC® SIGNAL M17 (44423106)

EPIC® SIGNAL M17 44423106

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® SIGNAL M17 44423106
  • EPIC® SIGNAL M17 44423106
  • EPIC® SIGNAL M17 44423106
  • EPIC® SIGNAL M17 44423106
  • EPIC® SIGNAL M17 44423106
  • Volume Discount

Product Details:

Manufacturer part number: 44423106

Brand: LAPP

Price: 34.60

Delivery time: 5 Days


Technical Data:

Type of housing: Angled

Contact type: Bus

Connectable conductor cross section fine-strand with cable end sleeve: 0.06|1.0 mm²

Connectable conductor cross section multi-wired: 0.06|1.0 mm²

Connectable conductor cross section fine-strand without cable end sleeve: 0.06|1.0 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44423106

Part Number
44423106
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of housing Contact type Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
For cable outer diameter
(mm)
Connectable conductor cross section solid-core
(mm²)

34.60 €

5 Available 5 Days AngledBus0.06|1.00.06|1.00.06|1.03.5-110.06|1.0

Loading...

  1. 1

Basic information

Pollution degree 3 Material housing Zinc Material of contact surface Gold
With protective conductor false Locking mechanism Swivel Over voltage category III
Screened true Type of electric connection Crimp connection Ambient temperature(°C) -40|125
Rated voltage(V) 60 Coating housing Other Thread size M(mm) 17
With status indication false Rated current In(A) 3.6

This page is EPIC® SIGNAL M17, part number 44423106.
You can find the detail information about specifications and dimensions on part number 44423106.

Variation of this product

Part Number
44423103
44423104
44423105
44423107
44423108
44423109
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of housing Contact type Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
For cable outer diameter
(mm)
Connectable conductor cross section solid-core
(mm²)

37.73 €

5 Available 5 Days AngledPin0.06|0.560.06|0.560.06|0.563.5-110.06|0.56

34.60 €

5 Available 5 Days AngledPin0.06|1.00.06|1.00.06|1.03.5-110.06|1.0

34.60 €

5 Available 5 Days AngledPin0.06|0.560.06|0.560.06|0.563.5-110.06|0.56

34.60 €

5 Available 5 Days AngledBus0.06|0.560.06|0.560.06|0.563.5-110.06|0.56

20.10 €

5 Available 5 Days StraightPin0.06|1.00.06|1.00.06|1.0-0.06|1.0

20.10 €

5 Available 5 Days StraightPin0.06|0.560.06|0.560.06|0.56-0.06|0.56

Tech Support