EPIC® POWERLOCK A1 C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44420324
44420339
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type

62.97 €

1 5 Days Bus

61.17 €

1 5 Days Pin

Loading...

  1. 1

Basic information

Material of contact surface Silver Type of electric connection Crimp connection Min. number of insertion cycles 500
Ambient temperature(°C) -20|125 Diameter plug-in contact(mm) 20 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 240|240
Connectable conductor cross section multi-wired(mm²) 240|240 Strip length(mm) 40 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 240|240
Connectable conductor cross section solid-core(mm²) 240|240 Type of contact Turned (lathe)

Tech Support