EPIC® MHB Potential Set

EPIC® MHB Potential Set

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Potential spring for EPIC® MH multi frame
· For use in EPIC® MH BUS modules
· Two springs can be used for an EPIC® MH BUS module

Application
· Mechanical engineering
· Plant engineering
· Railway applications / vehicle construction
· Renewable energy
· Robotics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44423275

Part Number
44423275
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.77 €

20 Available 5 Days

Loading...

  1. 1

Basic information

Contact type Bus Material contact - Material of contact surface Untreated
Type of electric connection Other Min. number of insertion cycles 500 Connectable conductor cross section fine-strand with cable end sleeve(mm²) -
Connectable conductor cross section multi-wired(mm²) - Connectable conductor cross section fine-strand without cable end sleeve(mm²) - Connectable conductor cross section solid-core(mm²) -

This page is EPIC® MHB Potential Set, part number 44423275.
You can find the detail information about specifications and dimensions on part number 44423275.

Tech Support