EPIC® H-Q BCEM AG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44420517
44420518
44420519
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section solid-core
(mm²)

6.85 €

25 5 Days 2.5|2.52.5|2.52.5|2.52.5|2.5

6.18 €

25 5 Days 4|44|44|44|4

6.85 €

25 5 Days 6|66|66|66|6

Loading...

  1. 1

Basic information

Contact type Bus Material contact Brass Material of contact surface Silver
Type of electric connection Crimp connection Diameter plug-in contact(mm) 4 Strip length(mm) 8

Tech Support