Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CS 180L |
CS 310L |
CS 420L |
CS 500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (Nominal) (mm) | Width (mm) | Length (mm) | Max. Load Distributed Over the Entire Length (kg) | Height (mm) | |
---|---|---|---|---|---|---|---|---|---|
9.57 € | 1 | 7 Days | 180 | 120 | 187 | 133 | 40 | ||
10.33 € | 1 | 7 Days | 300 | 40 | 311 | 80 | 40 | ||
11.75 € | 1 | 7 Days | 420 | 45 | 425 | 56.4 | 120 | ||
29.30 € | 1 | 7 Days | 500 | 141 | 526 | 75 | 51 |
Loading...
Configure
Basic Attributes
Length (Nominal)(mm)
Width(mm)
Length(mm)
Max. Load Distributed Over the Entire Length(kg)
Height(mm)
Optional Attributes