Actuator (E7903S)

Actuator E7903S
  • Volume Discount

Product Details:

Manufacturer part number: E7903S

Brand: IFM ELECTRONIC

Price: 11.08

Delivery time: 4 Days


Technical Data:

Application: -

Type: Straight

Remark: The safety screws prevent actuators from being unscrewed.
The straight actuator is used for revolving doors with door radii > 300 mm or for sliding doors.

Accessories (Included): 2 Stainless steel safety screws M4 x 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E7903S

Part Number
E7903S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Type Remark Accessories (Included)

11.08 €

1 Available 4 Days -StraightThe safety screws prevent actuators from being unscrewed.
The straight actuator is used for revolving doors with door radii > 300 mm or for sliding doors.
2 Stainless steel safety screws M4 x 14

Loading...

  1. 1

This page is Actuator, part number E7903S.
You can find the detail information about specifications and dimensions on part number E7903S.

Variation of this product

Part Number
E7904S
E7905S
E7906S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Type Remark Accessories (Included)

13.69 €

1 Available 4 Days -AngledThe safety screws prevent actuators from being unscrewed.2 Stainless steel safety screws M4 x 14

17.38 €

1 Available 4 Days For left or right hinged doors, overtravel 5 mm-For door radii < 1000 mm use a hinged actuator. The spring movement of the actuator prevents jamming in the actuating head. The safety screws prevent actuators from being unscrewed.2 stainless steel safety screws M5 x 10

21.69 €

1 Available 4 Days For top and bottom hinged doors, overtravel 5 mm-For door radii < 1000 mm use a hinged actuator. The spring movement of the actuator prevents jamming in the actuating head. The safety screws prevent actuators from being unscrewed.2 stainless steel safety screws M5 x 25

Tech Support