Software Safety Monitor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E7040S

Part Number
E7040S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

232.15 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Application Programming software for AS-i safety monitor AC001S / AC002S / AC003S / AC004S/ AC032S Note Manuals in German, English, French, Spanish, Italian, Japanese, Swedish in pdf format Function Used for the configuration and set-up of the AS-i safety monitor by
means of a PC.
System Requirements IBM compatible PC with Pentium processor or higher
1 free interface RS-232br>
1 CD-ROM drivebr>
Windows version 95/98/ME/NT/2000/XP/Vistabr>
Hard disk: min. 32 MB free / RAM min. 32 MB
Accessories (Optional) Programming cable AS-i safety monitor - PC (E7001S)

This page is Software Safety Monitor, part number E7040S.
You can find the detail information about specifications and dimensions on part number E7040S.

Tech Support