Parameter Setting Software (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QA0012

Part Number
QA0012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

183.69 €

1 Available 22 Days

Loading...

  1. 1

Basic information

Min. RAM 2 GB Web Browser Google Chrome; Mozilla Firefox; Microsoft Internet Explorer 11; Microsoft Edge Application online and offline parameter setting of IO-Link devices
Data Carrier download Min. CPU Cycle 2 GHz Min. Hard Disk Memory 5 GB
Required Device Interface LAN Adapter - RJ45; USB Language German; English; Spanish; French; Italian; Japanese; Korean; Portuguese; Russian; Chinese Type of Licence single licence
Min. Graphic Resolution 1680 x 1050 Min. Number of CPU Cores 2 Function Parameter setting of IO-Link devices and ifm IO-Link masters; graphic representation of process values for device set-up and diagnosis; IODD management
Operating System Microsoft Windows 8.1; Microsoft Windows 10; Microsoft Windows Server 2012; Microsoft Windows Server 2012 R2; Microsoft Windows Server 2016 Licence Class full version

This page is Parameter Setting Software, part number QA0012.
You can find the detail information about specifications and dimensions on part number QA0012.

Tech Support