moneo Configure SA License

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QMP010

Part Number
QMP010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

189.23 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Network Protocol Ethernet TCP/IP Min. RAM 8 GB Web Browser Google Chrome; Mozilla Firefox; (supported versions: see current release notes)
Data Carrier download Min. CPU Cycle 2.3 GHz Min. Hard Disk Memory 1 GB
Required Device Interface USB; LAN Adapter - RJ45 Language German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean; Russian Type of Licence single licence
Min. Graphic Resolution 1920 x 1080 (Full HD) Min. Number of CPU Cores 4 Additionally Required Software Google Chrome; Mozilla Firefox; (supported versions: see current release notes)moneo software download
Operating System Microsoft Windows 10 64 Bit; Microsoft Windows Server 2016; Microsoft Windows Server 2019; Microsoft Windows Server 20H2; (only versions within the Microsoft support period) Licence Class full version Network Card Ethernet 1 Gbit

This page is moneo Configure SA License, part number QMP010.
You can find the detail information about specifications and dimensions on part number QMP010.

Tech Support