Monitor Analogue Video Input (E2M231)

Monitor Analogue Video Input E2M231

Product Details:

Manufacturer part number: E2M231

Brand: IFM ELECTRONIC

Price: 859.71

Delivery time: 4 Days


Technical Data:

Application: Monitor for up to 1 O2M2xx / O3M2xx camera

Analogue Current Output: - mA

Electrical Connection - Socket: Cable: 2 m, Connector: 1 x M16

Shock Resistance: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2M231

Part Number
E2M231
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Analogue Current Output
(mA)
Electrical Connection - Socket Shock Resistance

859.71 €

1 4 Days Monitor for up to 1 O2M2xx / O3M2xx camera-Cable: 2 m, Connector: 1 x M16-

Loading...

  1. 1

Basic information

Video Input 1 Vtt, 75 Ω, PAL 50 Hz, 4.43 MHz color sub carr Shelf Life(MON) 24 Protection IP 67
Materials Housing: ABS black; fixture: aluminium black Storage Humidity(%) < 75; (relative humidity) Storage Temperature(°C) -40-125
Operating Voltage(V) 18-30 DC; (± 10%) Ambient Temperature(°C) -40-85 Overvoltage Protection Yes
Display Size 7" Power Supply for Camera(mA) 2000; (± 10%) Display Type Colour display

This page is Monitor Analogue Video Input, part number E2M231.
You can find the detail information about specifications and dimensions on part number E2M231.

Variation of this product

Part Number
E2M232
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Analogue Current Output
(mA)
Electrical Connection - Socket Shock Resistance

1,031.82 €

1 4 Days Monitor for up to 2 O2M2xx / O3M2xx cameras-2000; (± 10%)Cable: 2 m, Connector: 2 x M1615.3 G(rms) Frequency range 24-2000 Hz
PSD 0.04-0.10 g²/Hz

Tech Support