Process Dialogue Module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CR1074
CR1075
CR1076
CR1077
CR1080
CR1081
CR1082
CR1083
CR1084
CR1085
CR1087
CR1200
CR1201
CR1202
CR1203
CR9223
CR9224
CR9225
CR9226
CR9227
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Number of Digital Inputs Protection Materials Current Consumption
(mA)
Number of Analogue Inputs Storage Temperature
(°C)
Acoustic Signal Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Number of Video Interfaces (CVBS) Operating Elements Number of Digital Outputs Power Consumption
(W)
Max. Relative Air Humidity
(%)
Display Size Display Resolution Max. Height Above Sea Level
(m)
Analogue Input (Current)
(mA)
Display Type Degree of Soiling Number of USB Interfaces Display Background Illumination Analogue Input (Voltage)
(V)
Dimensions
(mm)

2,402.16 €

1 Available 4 Days --IP 65; IP 67; (for inserted connectors with individually sealed cores and inserted M12 connectors or sealing caps: IP 67)diecast aluminium powder-coated5000--35-85-8-32 DC--35-60---2790; (non condensing)--3000--21--223.6 x 137.4 x 46.5

2,613.84 €

1 Available 4 Days Number of digital inputs: 2; Number of digital outputs: 22IP 65; IP 67; (for inserted connectors with individually sealed cores and inserted M12 connectors or sealing caps: IP 67)diecast aluminium powder-coated5000--35-85-8-32 DC--35-602-22790; (non condensing)--3000--21--223.6 x 137.4 x 46.5

2,808.31 €

1 Available 4 Days Number of digital inputs: 2; Number of digital outputs: 22IP 65; IP 67; (for inserted connectors with individually sealed cores and inserted M12 connectors or sealing caps: IP 67)diecast aluminium powder-coated5000--35-85-8-32 DC--35-604-22790; (non condensing)--3000--22--223.6 x 137.4 x 46.5

3,161.39 €

1 Available 4 Days Number of digital inputs: 2; Number of digital outputs: 22IP 65; IP 67; (for inserted connectors with individually sealed cores and inserted M12 connectors or sealing caps: IP 67)diecast aluminium powder-coated5000--35-85-8-32 DC--35-604-22790; (non condensing)--3000--22--223.6 x 137.4 x 46.5

3,423.54 €

1 Available 4 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12---1-----0-20--2-0-32145 x 225 x 80

3,423.54 €

1 Available 4 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12---1-----0-20--2-0-32146 x 225 x 64.5

3,755.08 €

1 Available 4 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12-2-1-----0-20--2-0-32146 x 225 x 64.5

3,548.31 €

1 Available 4 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12-27"colour display
8
freely programmable backlit function keys
Display resolution: 800 x 480
Display type: colour display
Display size: 7"
Display background illumination: LED
1-----0-20--2-0-32157 x 192 x 53.6

3,548.31 €

1 Available 4 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12-2-1-----0-20--2-0-32145 x 225 x 80

3,548.31 €

1 Available 4 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12-2-1-----0-20--2-0-32146 x 225 x 64.5

3,423.54 €

1 Available 4 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12--7"colour display
8
freely programmable backlit function keys
Display resolution: 800 x 480
Display type: colour display
Display size: 7"
Display background illumination: LED
1-----0-20--2-0-32157 x 192 x 53.6

4,078.16 €

1 Available 4 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12-2-1-----0-20--2-0-32245 x 324 x 62

4,409.69 €

1 Available 4 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12-2-1-----0-20--2-0-32245 x 324 x 62

3,496.92 €

1 Available 4 Days Number of digital inputs: 2; Number of digital outputs: 22IP 65; IP 67; (for inserted connectors with individually sealed cores and inserted M12 connectors or sealing caps: IP 67)diecast aluminium powder-coated5000--35-85integrated audio stereo output8-32 DC--30-602-22990; (non condensing)12.3"1280 x 4803000-Colour display21LED-339.1 x 160.5 x 47.7

3,973.84 €

1 Available 4 Days Number of digital inputs: 2; Number of digital outputs: 22IP 65; IP 67; (for inserted connectors with individually sealed cores and inserted M12 connectors or sealing caps: IP 67)diecast aluminium powder-coated5000--35-85integrated audio stereo output8-32 DC--30-604-22990; (non condensing)12.3"1280 x 4803000-Colour display with touch function22LED-339.1 x 160.5 x 47.7

3,586.62 €

1 Available 22 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12---1-----0-20--2-0-32145 x 225 x 80

3,586.62 €

1 Available 22 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12---1-----0-20--2-0-32146 x 225 x 64.5

3,710.77 €

1 Available 22 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12-27"colour display
8
freely programmable backlit function keys
Display resolution: 800 x 480
Display type: colour display
Display size: 7"
Display background illumination: LED
1-----0-20--2-0-32157 x 192 x 53.6

3,710.77 €

1 Available 22 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12-2-1-----0-20--2-0-32145 x 225 x 80

3,710.77 €

1 Available 22 Days Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 11---1--10-32 DCConnector: 1 x M12-2-1-----0-20--2-0-32146 x 225 x 64.5

Loading...

  1. 1

Basic information

Type of Mounting panel / surface Real-Time Clock Yes

Tech Support