Programmable Graphic Display (CR0451)

Programmable Graphic Display CR0451
  • Volume Discount

Product Details:

Manufacturer part number: CR0451

Brand: IFM ELECTRONIC

Price: 525.08

Delivery time: 3 Days


Technical Data:

Dimensions: 87.5 x 87.5 x 37.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR0451

Part Number
CR0451
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions
(mm)

525.08 €

1 Available 3 Days 87.5 x 87.5 x 37.7

Loading...

  1. 1

Basic information

Operating Voltage(V) 8-32 DC Electrical Connection Connector: 1 x M12 Type of Mounting panel / surface

This page is Programmable Graphic Display, part number CR0451.
You can find the detail information about specifications and dimensions on part number CR0451.

Variation of this product

Part Number
CR0452
CR9221
CR9222
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimensions
(mm)

751.08 €

1 Available 3 Days 109.5 x 124.5 x 40.5

535.54 €

1 Available 42 Days 87.5 x 87.5 x 37.7

851.54 €

1 Available 4 Days 109.5 x 124.5 x 40.5

Tech Support