Manufacturer part number: DX2021
Brand: IFM ELECTRONIC
Price: 319.50 €
Delivery time: 4 Days
Number of Inputs and Outputs: Number of digital inputs: 2
Analogue Voltage Output: - V
Number of Digital Inputs: 2
Max. Current Load per Output: - mA
Application: universal evaluation and display for all physical units which can be derived from pulse sequences
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DX2021
Part Number
|
---|
DX2021 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Inputs and Outputs | Analogue Voltage Output (V) | Number of Digital Inputs | Max. Current Load per Output (mA) | Application | Number of Analogue Inputs | Analogue Current Output (mA) | Operating Voltage (V) | Frequency AC (Hz) | Number of Analogue Outputs | Max. Load (Ω) | Number of Digital Outputs | Power Consumption (W) | Communication Interface | Overload Protection | Min. Process Cycle Time (ms) | IO-Link Revision | Required Master Port Type | Transmission Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
319.50 € | 1 | 4 Days | Number of digital inputs: 2 | - | 2 | - | universal evaluation and display for all physical units which can be derived from pulse sequences | - | - | 115-230 AC / 18-30 DC | 50-60 | - | - | - | - | - | - | - | - | - | - |
Loading...
Protection | IP 65 | Materials | Noryl UL94-V-0 | Current Consumption(mA) | 100 |
---|---|---|---|---|---|
Electrical Connection | screw terminals | Ambient Temperature(°C) | -20-60 | Type of Mounting | panel cutout: 91 x 43 mm |
Protection Rating Terminals | IP 20 | Display | Colour displayfull graphic LCD display, touch screen | Dimensions(mm) | 48 x 112 x 116 |
This page is Digital Display, part number DX2021.
You can find the detail information about specifications and dimensions on part number DX2021.
Configure
Basic Attributes
Analogue Voltage Output(V)
Max. Current Load per Output(mA)
Number of Analogue Inputs
Analogue Current Output(mA)
Number of Analogue Outputs
Max. Load(Ω)
Number of Digital Outputs
Power Consumption(W)
Communication Interface
Overload Protection
Min. Process Cycle Time(ms)
IO-Link Revision
Required Master Port Type
Transmission Type
Number of Inputs and Outputs
Number of Digital Inputs
Application
Operating Voltage(V)
Frequency AC(Hz)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DX2022 |
DX2023 |
DX2031 |
DX2032 |
DX2033 |
DX2041 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Inputs and Outputs | Analogue Voltage Output (V) | Number of Digital Inputs | Max. Current Load per Output (mA) | Application | Number of Analogue Inputs | Analogue Current Output (mA) | Operating Voltage (V) | Frequency AC (Hz) | Number of Analogue Outputs | Max. Load (Ω) | Number of Digital Outputs | Power Consumption (W) | Communication Interface | Overload Protection | Min. Process Cycle Time (ms) | IO-Link Revision | Required Master Port Type | Transmission Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
384.24 € | 1 | 4 Days | Number of digital inputs: 2; Number of digital outputs: 4; Number of analogue outputs: 1 | -10-10 | 2 | - | universal evaluation and display for all physical units which can be derived from pulse sequences | - | 4-20 | 115-230 AC / 18-30 DC | 50-60 | 1 | 270 | 4 | - | - | Yes | - | - | - | - | ||
354.84 € | 1 | 4 Days | Number of digital inputs: 2; Number of digital outputs: 4 | - | 2 | - | universal evaluation and display for all physical units which can be derived from pulse sequences | - | - | 115-230 AC / 18-30 DC | 50-60 | - | - | 4 | - | - | Yes | - | - | - | - | ||
288.00 € | 1 | 4 Days | Number of digital inputs: 2 | - | 2 | - | universal evaluation and display for all physical units which can be derived from pulse sequences | - | - | 18-30 DC | - | - | - | - | - | - | - | - | - | - | - | ||
352.62 € | 1 | 4 Days | Number of digital inputs: 2; Number of digital outputs: 4; Number of analogue outputs: 1 | -10-10 | 2 | - | universal evaluation and display for all physical units which can be derived from pulse sequences | - | 4-20 | 18-30 DC | - | 1 | 270 | 4 | - | - | Yes | - | - | - | - | ||
323.20 € | 1 | 4 Days | Number of digital inputs: 2; Number of digital outputs: 4 | - | 2 | - | universal evaluation and display for all physical units which can be derived from pulse sequences | - | - | 18-30 DC | - | - | - | 4 | - | - | Yes | - | - | - | - | ||
388.43 € | 1 | 4 Days | Number of analogue inputs: 2 | - | - | - | displaying and monitoring analogue signals; e.g. pressure sensors, temperature sensors or flow sensors | 2 | - | 115-230 AC / 18-30 DC | 50-60 | - | - | - | - | - | - | - | - | - | - |