Analogue Camera (O2M203)

Analogue Camera O2M203

Product Details:

Manufacturer part number: O2M203

Brand: IFM ELECTRONIC

Price: 530.31

Delivery time: 4 Days


Technical Data:

Angle of Aperture: 118 x 89 °

Connection Cable: Yes

Dimensions: Ø 55.5 / L = 51.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

O2M203

Part Number
O2M203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle of Aperture
(°)
Connection Cable Dimensions
(mm)

530.31 €

1 4 Days 118 x 89YesØ 55.5 / L = 51.3

Loading...

  1. 1

Basic information

Video Output PAL (25 fps interlace) 720H x 576V (640 x 480), 1 Vtt / 75 Ω Protection IP 67; IP 69K Connector 1 x M16; Shielded
Materials Housing: PC/ABS; front lens: polyamide glass fibre reinforced Current Consumption(mA) < 280 Image Resolution(px) 640 x 480
Operating Voltage(V) 12-32 DC Ambient Temperature(°C) -40-85 Cable Length(m) 0.5

This page is Analogue Camera, part number O2M203.
You can find the detail information about specifications and dimensions on part number O2M203.

Variation of this product

Part Number
O2M200
O2M201
O2M202
O2M210
O2M211
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Angle of Aperture
(°)
Connection Cable Dimensions
(mm)

530.31 €

1 4 Days 80 x 59Screen connectedØ 55.5 / L = 51.3

530.31 €

1 4 Days 80 x 59YesØ 55.5 / L = 51.3

530.31 €

1 4 Days 118 x 89YesØ 55.5 / L = 51.3

530.31 €

1 4 Days 170 x 117Screen connectedØ 55 / L = 52

530.31 €

1 4 Days 170 x 117YesØ 55 / L = 52

Tech Support