RFID UHF Antenna (ANT820)

RFID UHF Antenna ANT820

Product Details:

Manufacturer part number: ANT820

Brand: IFM ELECTRONIC

Price: 655.75

Delivery time: 4 Days


Technical Data:

Angle of Aperture: - °

Materials: Housing: plastics; TNC socket: brass / PTFE

Max. Input Power: - mW

Ambient Temperature: -20-55 °C

Operating Frequency: 865-870 MHz


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ANT820

Part Number
ANT820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle of Aperture
(°)
Materials Max. Input Power
(mW)
Ambient Temperature
(°C)
Operating Frequency
(MHz)
Antenna Gain
(dB)
Polarisation Transmission Power ERP
(mW)
Dimensions
(mm)

655.75 €

1 4 Days -Housing: plastics; TNC socket: brass / PTFE--20-55865-8702.5--126 x 37 x 156

Loading...

  1. 1

Basic information

Protection IP 67 Storage Temperature(°C) -40-85 Impedance(Ω) 50
Housing rectangular Antenna Connections 1; (TNC socket)

This page is RFID UHF Antenna, part number ANT820.
You can find the detail information about specifications and dimensions on part number ANT820.

Variation of this product

Part Number
ANT805
ANT810
ANT815
ANT860
ANT910
ANT920
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Angle of Aperture
(°)
Materials Max. Input Power
(mW)
Ambient Temperature
(°C)
Operating Frequency
(MHz)
Antenna Gain
(dB)
Polarisation Transmission Power ERP
(mW)
Dimensions
(mm)

615.73 €

1 4 Days -Housing: plastics; TNC socket: brass / PTFE--20-55865-928-30--63 x 28 x 90

615.73 €

1 4 Days -Housing: plastics; TNC socket: brass / PTFE--20-55865-870-15--63 x 28 x 90

615.18 €

1 4 Days -Housing: plastics; TNC socket: brass / PTFE--20-55865-928-12 (866 MHz) / -10 (915 MHz)--126 x 37 x 156

548.03 €

1 4 Days 65Housing: aluminium; TNC socket: brass / PTFE; Protective cover: plastics;--40-70865-868 (ETSI); (India: 865-867 MHz)8.5circular1995300 x 300 x 79

615.73 €

1 4 Days -Housing: plastics; TNC socket: brass / PTFE--20-55902-928 (FCC)-15--63 x 28 x 90

638.03 €

1 4 Days -Housing: plastics; TNC socket: brass / PTFE--20-55902-9282.5--126 x 37 x 156

Tech Support