Plug-in Power Supply

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E80120
E80121
EC2059
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Input Current (Nominal Voltage 230 V AC / 50 Hz)
(A)
Protection Total Output Current
(A)
Max. Residual Ripple
(mV)
Materials Protection Class Electrical Connection Frequency AC
(Hz)
Ambient Temperature
(°C)
Pack Quantity
(pcs.)
Nominal Frequency AC
(Hz)
Output Voltage DC
(V)
Efficiency (Nominal Voltage 230 V AC / 50 Hz)
(%)
Input Voltage Range AC
(V)
Accessories (Included)

35.57 €

1 4 Days 0.8IP 40; (M12 connector: IP 69K)1200Housing: plastics blackIIConnector: 1 x M1247-630-40--2482.2290-264-

70.15 €

1 4 Days 0.75IP 40; (M12 connector: IP 69K)1300Housing: plastics blackIIConnector: 1 x M12-0-40-50-602486.8100-240Mains adapters: 1, EU: 1, UK: 1, USA: 1, AUS

111.54 €

1 Available 4 Days ---------1-----

Loading...

  1. 1

Tech Support