Ethernet Connection Cable (E11898)

Ethernet Connection Cable E11898
  • Volume Discount

Product Details:

Manufacturer part number: E11898

Brand: IFM ELECTRONIC

Price: 57.34

Delivery time: 4 Days


Technical Data:

Material Nut: diecast zinc, nickel-plated

Protection: IP 67; IP 42; (M12 plug / RJ45 plug)

Connector: -

Materials: PUR / PC

Design: Ethernet cable, D-coded


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E11898

Part Number
E11898
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nut Protection Connector Materials Design Protection Class Application Electrical Connection - Plug Electrical Connection - Socket Operating Voltage
(V)
Type Ambient Temperature
(°C)
Electrical Connection - Plug RJ45 Max. Current Load Total
(A)
Moulded-Body Material Special Feature Dimensions
(mm)

57.34 €

1 4 Days diecast zinc, nickel-platedIP 67; IP 42; (M12 plug / RJ45 plug)-PUR / PCEthernet cable, D-coded-cross-over patch cable; patch cable-----25-70Connector: 1 x RJ45, straight; Moulded body: PC-PUR / PC--

Loading...

  1. 1

This page is Ethernet Connection Cable, part number E11898.
You can find the detail information about specifications and dimensions on part number E11898.

Variation of this product

Part Number
E12090
E12204
E12205
E12226
E12283
E12422
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Nut Protection Connector Materials Design Protection Class Application Electrical Connection - Plug Electrical Connection - Socket Operating Voltage
(V)
Type Ambient Temperature
(°C)
Electrical Connection - Plug RJ45 Max. Current Load Total
(A)
Moulded-Body Material Special Feature Dimensions
(mm)

72.73 €

1 4 Days diecast zinc, nickel-platedIP 67; IP 20; (M12 plug / RJ45 plug)-TPU / PAEthernet cable, D-coded-cross-over patch cable; patch cable-----25-70Connector: 1 x RJ45, straight; Moulded body: TPU-PA / TPUScreened cable-

132.55 €

1 4 Days diecast zinc, nickel-platedIP 67; IP 42; (M12 plug / RJ45 plug)-PUR / PCEthernet cable, D-coded-cross-over patch cable; patch cable-----25-70Connector: 1 x RJ45, straight; Moulded body: PC; Shielded connection cable: shielded-PUR / PCScreened cable-

191.44 €

1 4 Days diecast zinc, nickel-platedIP 67; IP 42; (M12 plug / RJ45 plug)-PUR / PCEthernet cable, D-coded-patch cable-----25-70Connector: 1 x RJ45, straight; Moulded body: PC-PUR / PCScreened cable-

86.60 €

1 4 Days diecast zinc, nickel-platedIP 67; IP 42; (M12 plug / RJ45 plug)-PUR / PCEthernet cable, D-coded-cross-over patch cable; patch cable-----25-70Connector: 1 x RJ45, straight; Moulded body: PC-PUR / PCGold-plated contacts; Screened cable-

102.83 €

1 4 Days diecast zinc, nickel-platedIP 67; IP 42; (M12 plug / RJ45 plug)-PUR / PCEthernet cable, D-coded-cross-over patch cable; patch cable-----25-70Connector: 1 x RJ45, straight; Moulded body: PC; Shielded connection cable: shielded-PUR / PCScreened cable-

66.46 €

1 4 Days diecast zinc, nickel-plated / diecast zinc, nickel-platedIP 67-TPUEthernet cable, D-codedIII-Connector: 1 x M12, straight; Moulded body: TPU; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Shielded connection cable: screen connected-< 50 AC / < 60 DC--20-90-4TPU / TPUGold-plated contacts; Screened cable15 x 15 x 47.3

Tech Support