Adapter (E12514)

Adapter E12514

Product Details:

Manufacturer part number: E12514

Brand: IFM ELECTRONIC

Price: 36.96

Delivery time: 4 Days


Technical Data:

Protection: IP 20

Connector: 1 x RJ45, straight

Electrical Connection: insulation displacement terminals: 0.34 mm²; Cable sheath: Ø 4.5-8 mm; AWG 22

Ambient Temperature: -10-60 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E12514

Part Number
E12514
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Connector Electrical Connection Ambient Temperature
(°C)

36.96 €

1 4 Days IP 201 x RJ45, straightinsulation displacement terminals: 0.34 mm²; Cable sheath: Ø 4.5-8 mm; AWG 22-10-60

Loading...

  1. 1

This page is Adapter, part number E12514.
You can find the detail information about specifications and dimensions on part number E12514.

Variation of this product

Part Number
E12604
E21140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Protection Connector Electrical Connection Ambient Temperature
(°C)

23.34 €

1 Quote -RJ45Cable sheath: Ø 6.1-6.9 mm x 8-40-70

63.49 €

1 4 Days IP 65; IP671 x M12, angled
1 x RJ45, angled
--25-85

Tech Support