Mounting Base (E89060)

Mounting Base E89060

Product Details:

Manufacturer part number: E89060

Brand: IFM ELECTRONIC

Price: 18.58

Delivery time: 4 Days


Technical Data:

Materials: Aluminium black

Dimensions: Ø 70 / L = 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E89060

Part Number
E89060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Dimensions
(mm)

18.58 €

1 4 Days Aluminium blackØ 70 / L = 35

Loading...

  1. 1

This page is Mounting Base, part number E89060.
You can find the detail information about specifications and dimensions on part number E89060.

Variation of this product

Part Number
E89080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials Dimensions
(mm)

37.04 €

1 4 Days polycarbonate-ABS blackØ 56 / L = 35

Tech Support