Real-Time Clock (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR3020

Part Number
CR3020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

107.85 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of digital outputs: 1 Total Number of Inputs and Outputs 1 Protection IP 20
Materials Plastics: Current Consumption(mA) < 6 Storage Temperature(°C) -40-85
Operating Voltage(V) 8-32 DC Number of Digital Outputs 1

This page is Real-Time Clock, part number CR3020.
You can find the detail information about specifications and dimensions on part number CR3020.

Tech Support