Quad Splitter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E70600

Part Number
E70600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.74 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 65 Electrical Design AS-i Materials PA 6.6; screws: stainless steel (1.4404 / 316L); Nuts: stainless steel (1.4404 / 316L); flat cable seal: NBR
Additional Voltage Supply(V) 24 DC Operating Voltage(V) 26.5-31.6 DC Ambient Temperature(°C) -25-75
Max. Current Load Total(A) 8

This page is Quad Splitter, part number E70600.
You can find the detail information about specifications and dimensions on part number E70600.

Tech Support